
Optyma™, OP-HRSM0750NC211R
114N6087
Segment usage: High Back Pressure, Refrigerants: R452B; R410A; R454B, Compressor power supply [V]: 460/3/60
114N6087
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 14000 m³/h |
| Applications | HBP |
| Capacity Control | Fixed speed |
| China RoHS compliance | Out of scope |
| Compressor model | DSH105-4 |
| Compressor power supply [V] | 460/3/60 |
| Condenser type | Q8 |
| Connection type | Solder |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-HRSM0750NC211R |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | R |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 560.000 mm |
| Fan current @ 60Hz [A] | 1.20 A |
| Fan diameter [mm] | 560 mm |
| Fan power consumption @ 60Hz [W] | 900 W |
| Fan power output @ 60Hz [W] | 900 W |
| Fan power supply [V/Ph/Hz] | 460/1/60 |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 460 V |
Characteristic | Value |
|---|---|
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Liquid line connection [in] | 3/4 in |
| Low value of nominal voltage at 60Hz [V] | 460 V |
| Material Description | OP-HRSM0750NC0214R |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| Model number | OP-HRSM0750NC211R |
| Number of fans | 2 |
| Phase | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ C |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Receiver volume [L] | 12.0 L |
| Refrigerants | R410AR452BR454B |
| RLA | 17.9 A |
| Segment usage | High Back Pressure |
| Speed Platform | Fixed-speed |
| Suction connection size [in] | 1-1/8 in |
| Version | C |
| VersionDescription | C : Customized version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 262 Kilogram |
| Net weight | 244 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 980.126 Liter |
| Proposition 65 | Cancer and Reproductive Harm |