
Optyma™ Slim Pack, OP-LPQE048NTW12G
114X7255
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A; R452A, Compressor power supply [V]: 230/1/50
114X7255
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 5100 m³/h |
| Applications | LBP |
| China RoHS compliance | Out of scope |
| Compressor model | NTZ048-5 |
| Compressor power supply [V] | 230/1/50 |
| Condenser Coil Internal Volume [L] | 0.58 L |
| Condenser type | D7 |
| Connection type | Solder |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-LPQE048NTW12G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ Slim Pack |
| Fan blade size [mm] | 500.000 mm |
| Fan cowl/grill type | B2 |
| Fan current @ 50Hz [A] | 1.10 A |
| Fan diameter [mm] | 500 mm |
| Fan power consumption @ 50Hz [W] | 244 W |
| Fan power output @ 50Hz [W] | 135 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
| Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 60Hz [V] | 240 V |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
| LBP Cooling capacity [kW] (R452A) | 1.07 kW |
| LBP Cooling capacity range [kW] (R452A) | 0.4 to 1.6 kW |
| Length [mm] | 464.0 mm |
| Liquid line connection [in] | 1/2 in |
| Low value of voltage range at 60Hz [V] | 220 V |
| Material Description | OP-LPQE048NTW12G |
Characteristic | Value |
|---|---|
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| MCC | 11 A |
| Model number | OP-LPQE048NTW12G |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ Slim Pack W12 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cobalt dichloride (CAS no. 7646-79-9)BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7) |
| Receiver approval | CE |
| Receiver volume [L] | 3.4 L |
| Refrigerants | R404AR452AR507A |
| RLA | 37 A |
| SCIP dossier no. | a1991182-9623-42ba-8851-c12fbea8c579 |
| SCIP dossier product name | OPTYMA W12 |
| Segment usage | Low Back Pressure |
| Sound power @ 50Hz [db(A)] | 71 dBA |
| Sound pressure level 50Hz (@1 m distance) [db(A)] | 60 dBA |
| Sound pressure level 50Hz (@10 m distance) [db(A)] | 60 dBA |
| Speed Platform | Fixed-speed |
| Suction connection size [in] | 5/8 in |
| Technology | Reciprocating |
| Total height [mm] | 695.0 mm |
| Version | W12 |
| VersionDescription | W12 : Optyma Slim Pack W04 + pressure release valve |
| Voltage 50Hz [V] | 220 V |
| Voltage 50Hz [V] [Max] | 240 V |
| Width [mm] | 1106.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 81 Kilogram |
| Net weight | 63 Kilogram |
| Volume | 552.636 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424295141 |
| Proposition 65 | Cancer and Reproductive Harm |