
Optyma™ Semi Hermetic, HBZ565D49V
115F0733
Segment usage: Medium Back Pressure, Refrigerants: R404A; R22, Compressor power supply [V]: 380/3/60
115F0733
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 18000 m³/h |
| Applications | MBP |
| Capacity Control | Fixed speed |
| China RoHS compliance | Out of scope |
| Compressor model | HGX44E/565-4S |
| Compressor power supply [V] | 380/3/60 |
| Condenser type | T8 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | HBZ565D49V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | V |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ Semi Hermetic |
| Fan blade size [mm] | 600.000 mm |
| Fan current @ 60Hz [A] | 3.50 A |
| Fan power consumption @ 50Hz [W] | 500 W |
| Fan power consumption @ 60Hz [W] | 600 W |
| Fan power output @ 60Hz [W] | 445 W |
| Fan power supply [V/Ph/Hz] | 230/1/60 |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 420 V |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Low value of nominal voltage at 60Hz [V] | 380 V |
| Material Description | CONDENSING UNIT HBZ565D49V |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| Model number | HBZ565D49V |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 1 |
| Number of fans | 2 |
| Phase | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ Semi Hermetic D49 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R22R404A |
| Segment usage | Medium Back Pressure |
| Version | D49 |
| VersionDescription | D49 : Optyma - Standard version + full e-box + full compressor protection |
| Voltage 60Hz [V] | 380 V |
| Voltage 60Hz [V] [Max] | 420 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 345 Kilogram |
| Net weight | 330 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2530.656 Liter |
| Proposition 65 | Cancer and Reproductive Harm |