Condenser, E4
8174038
Condenser E4
8174038
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Condenser E4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Condenser |
| Material Description | CONDENSER COIL E4 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | E4 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.4 Kilogram |
| Net weight | 15.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 65.366 Liter |
| EAN/UPC | 5702428580946 |