
Heater, Coil heater
119-8938
Coil Heater U20GD06400180230
119-8938
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Coil Heater U20GD06400180230 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Heater |
| Material Description | Coil Heater U20GD06400180230 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Heater |
| Product Type | Coil heater |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.5 Kilogram |
| Net weight | 5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4 Liter |