
Condensing Units Accessories & Spare parts, Compressor
119-2671
SC10CLX
119-2671
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBPMBP |
| Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 13.50 Ohm |
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Colour | Black |
| Compressor power supply [V] | 220/1/50 220/1/60 |
| Contains batteries | No |
| Cut in current HST [A] | 16.2 A |
| Cut in current LST [A] | 20.1 A |
| Description | SC10CLX |
| DG Indicator Profile | Not relevant for dangerous goods |
| Economizer | No |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
| Free gas volume [cm3] | 1460 cm³ |
| Liquid injection | No |
| LRA HST 60Hz [A] | 16.20 A |
| LRA LST [A] | 15.8 A |
| Main winding resistance for single-phase compressors [Ohm] | 5.10 Ohm |
| Material Description | SERVICE-Kit SC10CLX 208-230 |
Characteristic | Value |
|---|---|
| Model number | SC10CLX |
| Motor type | CSIR |
| Oil quantity [cm3] | 550 cm³ |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | SC |
| Refrigerant charge [kg] [Max] | 1.30 kg |
| Refrigerants | R404A |
| RLA | 3.10 A |
| Segment usage | Refrigeration LTRefrigeration MT |
| Start capacitor capacitance | 80 µF |
| Swept volume [cm3] | 10.29 cm³ |
| Technology | Reciprocating |
| Winding temperature short term [°C] [Max] | 135 °C |
| Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.527 Kilogram |
| Net weight | 13.502 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.197 Liter |