BOCK, Kit
097B82301
Condensing units spare parts, Set-cabinet Plusbox, Legacy BOCK ID: 82301
097B82301
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-cabinet Plusbox |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82301 |
Characteristic | Value |
|---|---|
| Material Description | Set-cabinet Plusbox |
| Product group | Condensing units spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.93 Kilogram |
| Net weight | 5.93 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162893616 |