
Manifold kit, Trio kit
7777063
Trio Kit DSH1245/DSH1350
7777063
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Trio Kit DSH1245/DSH1350 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | KIT TRIO DSH1245/1350 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Trio kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.27 Kilogram |
| Net weight | 2.17 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.3 Liter |
| EAN/UPC | 5702424681708 |