
Manifold kit, Tandem kit
7765017
Suct Restrictor Tan 2Xs185
7765017
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Suct Restrictor Tan 2Xs185 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SUCT RESTRICTOR TAN 2xS185 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Tandem kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.02 Kilogram |
| Net weight | 1.87 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.916 Liter |
| EAN/UPC | 5702424681821 |