
Manifold kit, Tandem kit
7703390
Restrictor + suction/discharge tees for SM/SZ268-271-281-296-322
7703390
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Restrictor + suction/discharge tees for SM/SZ268-271-281-296-322 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
| Material Description | SET OF TEES TAN S281/322 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Tandem kit |
| Usage | SM/SZ268.271.281.296.322 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.326 Kilogram |
| Net weight | 1.325 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.644 Liter |
| EAN/UPC | 5702424681944 |