
Electrical component, Starting kit
7701026
PSC starting kit, 20 µF, 10 µF
7701026
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | PSC starting kit, 20 µF, 10 µF |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | STARTING KIT - PSC 10+20µF |
| Packing format | Multi pack |
| Packing quantity | 4 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Starting kit |
| UL mark | Yes |
| Usage | MT(Z) 018-5, 022-5, 028-5NTZ 048-5, 068-5 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.27 Kilogram |
| Net weight | 0.24 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.684 Liter |
| EAN/UPC | 5702424547561 |