Electrical component, Relay
123B9825
Relay PTC QP2-4R7
123B9825
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Relay PTC QP2-4R7 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| Material Description | 104670 RELAY PTC QP2-4R7 (017) |
Characteristic | Value |
|---|---|
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Relay |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 40 Gram |
| Net weight | 36 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.04 Liter |