
Pressure switch, KP36
060-214466
Regulation range [bar] Pe: 1 - 10.5, Differential [bar]: 0.7 - 4, Reset function: Auto, Pressure connection type: NPT, Pressure connection size: 1/4-18, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17
060-214466
Product specifications
Characteristic | Value |
|---|---|
| Amb. Temp. Note | 80 °C/176 °F for max 120 min |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 149 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | CCCCECMIMEACLVDRINARoHS ChinaUAc UL us UL353, CS C22.2c UL us UL873, CS C22.2 |
| CE mark | Yes |
| China RoHS compliance | Yes |
| Connection (EF000443) | External thread conical (NPT) |
| Contact function | SPDT |
| Contact rating | 120Vac,16FLA,96LRA,3APilotDuty16 A resistive, single phase240 V ac, 8 FLA, 48 LRA240V dc,12W pilot duty(0.05 A)8 A resistive, single phase |
| Contains batteries | No |
| Degree of protection (IP) (EF005474) | IP30 |
| Depth (EF000049) | 92 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential [bar] [max] | 4.00 bar |
| Differential [bar] [min] | 0.70 bar |
| Differential [psi] [max] | 58.00 psi |
| Differential [psi] [min] | 10.00 psi |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical conn. Male/Female | Female |
| Electrical connection | Swivel cable connector |
| Electrical connection size | NPSM 1/2 - 14 |
| EN 60947 electrical properties | Insulation: 400VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 16A |
| EN 60947 wiring properties | Flex, ferrules: 0.5-1.5 mm2Flex, no ferrules: 0.7-2.5 mm2Solid/stranded: 0.75-2.5 mm2 |
| Enclosure rating IP | IP30 |
| Enclosure rating Nema (~) | 1 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Explosion-proof (EF004663) | FALSE |
| Height (EF000040) | 129 |
| In scope of WEEE | Yes |
| Material Description | KP36 Pressure Switch M/36 |
Characteristic | Value |
|---|---|
| Max. operating pressure (EF020449) | 17.0 |
| Max. test pressure [bar] Pe | 22.0 bar |
| Max. test pressure [psig] | 319.0 psig |
| Max. Working Pressure [bar] | 17.0 bar |
| Max. Working Pressure [psig] | 245 psig |
| Other RoHS documentation | Saudi Arabia RoHS |
| Packing format | Multi pack |
| Pressure connection size | 1/4-18 |
| Pressure connection standard | ANSI/ASME B1.20.1 |
| Pressure connection type | NPT |
| Pressure Male/Female | Female |
| Pressure sensing element | Bellows |
| Product accessories | Switches accessories |
| Product description | Pressure Switch |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure switch |
| Product Type | KP36 |
| Quantity per packing format | 36 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cadmium oxide (CAS no.1306-19-0) |
| Regulation range [bar] Pe [max] | 10.50 bar |
| Regulation range [bar] Pe [min] | 1.00 bar |
| Regulation range [psig] Pe [max] | 150.00 psig |
| Regulation range [psig] Pe [min] | 14.50 psig |
| Reset function | Auto |
| SCIP dossier no. | 1b8fc5ed-65e2-48fc-8738-8cce613a9786 |
| SCIP dossier product name | KP KPI |
| Serviceable | No |
| Thread size (EF022694) | Other |
| UL approval file name | E31024MH27572 |
| UL mark | Yes |
| Width (EF000008) | 48 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.382 Kilogram |
| Net weight | 0.344 Kilogram |
| Volume | 0.57 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423228850 |
| Proposition 65 | Cancer and Reproductive Harm |