
Accessories, sensors, Cable
060G8305
Used for product: All Pressure Products, Parts included: M12 angled w. 0,75 m cable, Packing format: Industrial pack, Quantity per packing format: 60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Pressure transmitters
060G8305
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | DELETED Accessory Cable 0.75m w Angled |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Parts included | M12 angled w. 0,75 m cable |
| Product group | Accessories, sensors |
| Product line | Sensing Solutions |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 60 pc |
| Used for product | All Pressure Products |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.045 Kilogram |
| Net weight | 0.041 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.375 Liter |
| EAN/UPC | 5715162699829 |