
Accessories, sensors, Cable
060G8248
Used for product: DST P1XX, Parts included: Round packard w.2,0m cable, Packing format: Industrial pack, Quantity per packing format: 100
060G8248
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Accessory Cable 2m w Round packard & JST |
| Packing format | Industrial pack |
| Parts included | Round packard w.2,0m cable |
| Pin configuration/colour | Pin A RedPin B BlackPin C White |
Characteristic | Value |
|---|---|
| Product group | Accessories, sensors |
| Product line | Sensing Solutions |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 100 pc |
| Used for product | DST P1XX |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.071 Kilogram |
| Net weight | 0.067 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.225 Liter |
| EAN/UPC | 5702424594541 |