PU Insulation jacket, PU-FOAM, S43-IS16-1300
188X5326
Length [mm]: 1300
188X5326
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN200 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 1300.0 mm |
| Material | PU-FOAM |
| Material Description | INSU. JACKET S43 IS16 L1300 DP PUR |
Characteristic | Value |
|---|---|
| Model | S43-IS16-1300 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.001 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.001 Kilogram |