PU Insulation jacket, PU-FOAM, S36-IG10-500
181H0681
Length [mm]: 500
181H0681
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 500.0 mm |
| Material | PU-FOAM |
| Material Description | INS.JACKET S36 IG10 L500 FEA DP PUR |
Characteristic | Value |
|---|---|
| Model | S36-IG10-500 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 13.2 Kilogram |
| Net weight | 13.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 455.208 Liter |