BOCK, Fan system
097B82124
Bock Condensing Units Accessories & Spare parts, Set-ventilat.cpl.ø6420 230V AC, Legacy BOCK ID: 82124
097B82124
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-ventilat.cpl.ø6420 230V AC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82124 |
Characteristic | Value |
|---|---|
| Material Description | Set-ventilat.cpl.ø6420 230V AC |
| Power supply | 230V AC, 1-ph, 50/60Hz |
| Product group | Bock Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan assembly |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.3 Kilogram |
| Net weight | 8.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.05 Cubic meter |
| EAN/UPC | 5715162894866 |