Danfoss logo
Plate, S22/PL.05 304 TL 1234R/L S.L-product-details

Plate, S22/PL.05 304 TL 1234R/L S.L

030U0938

Connection: DN100, Material: AISI304, Thickness [mm]: 0.4

Product specifications

Characteristic
Value
ConnectionDN100
DG Indicator ProfileNot relevant for dangerous goods
MaterialAISI304
Material DescriptionS22/PL.05 304 TL 1234R/L S.L
ModelS22/PL.05 304 TL 1234R/L S.L
Product groupHeat exchangers
Characteristic
Value
Product lineGasketed Heat Exchangers
Product nameSpare part
Product TypePlate
SealingSONDER LOCK
Thickness [mm]0.4 mm

General specifications

Characteristic
Value
Gross weight1.37 Kilogram
Characteristic
Value
Net weight1.37 Kilogram