Danfoss logo
013G2160 Artificial RTR-N + RTR 7090 horizontal angle

TRV set, Artificial, RTR 2000, RTR-N, DN 15, Horizontal Angle

013G2160

RTR-N valve, RTR 7090 sensor
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
CE markNo
ColourWhite RAL 9016
Connection type to valveRA
Contains batteriesNo
DescriptionRTR-N valve, RTR 7090 sensor
DesignHorizontal Angle
DG Indicator ProfileOther Dangerous Goods
Material DescriptionRTR-N and RTR 7090
Packaging typeArtificial
Product groupTRV set
Product lineMechanical TRV
Product TypeArtificial GAS + RTR-N
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Characteristic
Value
RLV typeno RLV
SCIP dossier no.cd0278a5-6149-4ef9-b220-04de0c951de4
SCIP dossier product nameRTR-N Set 2
Sensor designRTR 2000
Sensor mediaGas
Sensor setting temperature [°C] [Max]26 °C
Sensor setting temperature [°C] [Min]5 °C
Sensor typeBuilt-in sensor
Tailpiece typeStandard
UL markNo
Valve sizeDN 15
Valve typeRTR-N

General specifications

Characteristic
Value
Gross weight0.476 Kilogram
Net weight0.476 Kilogram
Characteristic
Value
Proposition 65Cancer and Reproductive Harm