Danfoss logo
FVF strainer with plug

FVF, PN 16, DN 80, With plug, Flange, 80

065B7765

FVF DN80 PN16 Plug-Special Screen, I-p

Product specifications

Characteristic
Value
Approval standardDIN EN 1092-2
China RoHS complianceOut of scope
Connection size80
Connection typesFlange
Contains batteriesNo
DescriptionFVF DN80 PN16 Plug-Special Screen, I-p
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]80 mm
EU RoHS complianceOut of scope
Kvs values [m³/h]133.60 m³/h
Label productYes
MaterialGrey cast iron EN-GJL-250 (GG25)
Material DescriptionFVF DN80 PN16 Plug-Special Screen, I-p
Media temperature [°C] [Max]150 °C
Characteristic
Value
Media temperature [°C] [Min]-10 °C
Medium alternativeGlycolic water up to 50%
Mesh size [mm]0.40 mm
Number of meshes [n/cm²]280
Permissible mediaDistrict heating/cooling circulation water
Pressure classPN 16
Pressure nominal [bar]16 bar
Product groupAuxiliary Products
Product lineDistrict Energy Controls
Product TypeFVF
REACH Candidate List substancesNo
SizeDN 80
Strainer typeWith plug

General specifications

Characteristic
Value
Gross weight18.75 Kilogram
Net weight16 Kilogram
Volume38.4 Liter
Characteristic
Value
EAN/UPC5702421555750
Proposition 65No Reproductive Toxins or Carcinogens