
Screen and O-ring for FVR/FVR-D DN50
065B8252
Screen and O-ring for FVR/FVR-D DN50
065B8252
Product specifications
Characteristic | Value |
|---|---|
| Body material | Stainless steel, EPDM |
| Contains batteries | No |
| Description | Screen and O-ring for FVR/FVR-D DN50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Label product | Yes |
| Material Description | FVR Screen DN50 |
| Media temperature [°C] [Max] | 130 °C |
| Media temperature [°C] [Min] | -10 °C |
| Medium alternative | Glycolic water up to 50% |
Characteristic | Value |
|---|---|
| Mesh size [mm] | 0.50 mm |
| Number of meshes [n/cm²] | 50 |
| Permissible media | District heating/cooling circulation water |
| Product group | Accessories - Auxiliary Products |
| Product line | District Energy Controls |
| Product Type | FVR Screens |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 5022516a-2a85-4d12-8da0-b33e64f9a0c8 |
| SCIP dossier product name | 065B8252 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.015 Kilogram |
| Net weight | 0.015 Kilogram |
| Volume | 0.227 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104042558 |
| Proposition 65 | Cancer and Reproductive Harm |