Danfoss logo
Instantaneous Water Heater type Termix BV with thermostatic control

Termix BV T, Type 5 T-CP, DHW controller name: AVTB

144H3161

Product Type: Termix BV T, Type 5 T-CP, 16 bar, 110 °C, AVTB

Product specifications

Characteristic
Value
Application typeInstantaneous DHW
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Circulation connection size3/4"
Circulation connection typeG int. Thread
Circulation pipe sizeØ18
Connection direction secondaryBottom
Contains batteriesNo
Cover materialWhite-lacquered steel sheet
Cover optionExtra
DCW static pressure [bar] [Min]1.0 bar
Depth with cover [mm]360 mm
Depth without cover [mm]240 mm
DescriptionInstantaneous water heater
DG Indicator ProfileContains Gas
DH connection size1"
DH connection typeG int. Thread
DH pipe sizeØ20
DHW circulationIncluded
DHW connection size1"
DHW connection typeG int. Thread
DHW Control typeThermostatic
Characteristic
Value
DHW control valve kvs value [m3/h]3.40 m³/h
DHW controller nameAVTB
DHW HEX typeT24-1 50 G3/4"*20 H
DHW pipe sizeØ20
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Height with cover [mm]800 mm
Height without cover [mm]660 mm
HEX DHW brazed/gasketed materialBrazed copper
In scope of WEEENo
Material DescriptionBV-unit type 5 T-CP
Pressure nominal primary [bar]16 bar
Product groupSmall Stations
Product lineLight Duty Stations
Product TypeTermix BV T
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.43d27330-005a-4305-b1ea-c882384018bf
SCIP dossier product nameBV-unit type 5 T-CP
Station size typeType 5 T-CP
Supply temperature construction [˚C]110 °C
UL markNo
Width with cover [mm]540 mm
Width without cover [mm]510 mm

General specifications

Characteristic
Value
Gross weight24 Kilogram
Net weight23 Kilogram
Volume97.538 Liter
Characteristic
Value
EAN/UPC5706561972705
Proposition 65Cancer and Reproductive Harm