Danfoss logo
 DSS1 MAXI IT 040-040-0000-MD  PN16,200°C

Substations, DSS1 MAXI, Heating controller name: ECL 310

148L2286

DSS1 MAXI IT 050-050-0000-MD PN16,200°C

Product specifications

Characteristic
Value
Application typeIndirect Heating
Category nameIndirect heating substations
China RoHS complianceOut of scope
Connection direction primaryLeft
Connection direction secondaryRight
Contains batteriesNo
DescriptionDSS1 MAXI IT 050-050-0000-MD PN16,200°C
DG Indicator ProfileNot relevant for dangerous goods
Characteristic
Value
Heating control typeElectronic
Heating controller nameECL 310
Material DescriptionDSS1 MAXI IT 050-050-0000-MD PN16,200°C
Pressure nominal primary [bar]12 bar
Product groupSubstations
Product lineHeavy Duty Stations
Product TypeDSS1 MAXI

General specifications

Characteristic
Value
Gross weight240 Kilogram
Net weight220 Kilogram
Characteristic
Value
Volume3037.855 Liter