Danfoss logo
VX-Split Apumpe

Termix VX, Type 3, Heating controller name: AVTB

144B3921

Product Type: Termix VX, Type 3, 16 bar, 120 °C, AVTB, AVTB, AVTB

Product specifications

Characteristic
Value
Application typeIndirect Heating & Primary connections for DHW cylinder
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Connection direction primaryBottom
Connection direction secondaryBottom
Contains batteriesNo
Cover materialWhite-lacquered steel sheet
Cover optionExtra
Depth with cover [mm]430 mm
Depth without cover [mm]360 mm
DescriptionTermix VX-3 Split incl. UPM3 pump, AVTB and pipe insul.
DG Indicator ProfileContains Gas
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
HE connection size3/4"
HE connection typeG int. Thread
HE pipe sizeØ18
Heating ActuatorAVTB
Characteristic
Value
Heating control typeThermostatic + delta p controller
Heating Control valveAVTB
Heating controller nameAVTB
Heating HEX typeT24-1 28 G3/4"*20 H
Height with cover [mm]800 mm
Height without cover [mm]750 mm
HEX heating brazed/gasketed materialBrazed copper
In scope of WEEENo
Material DescriptionVX-3 R¾*110/AVTB/Alpha2L/insu T24H/Røris
Pressure nominal primary [bar]16 bar
Product groupSmall Stations
Product lineLight Duty Stations
Product TypeTermix VX
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.70a672aa-e0c3-4820-9309-8a4d45dd3337
SCIP dossier product nameVX-3 R¾*110/AVTB/Alpha2L/insu T24H/Røris
Station size typeType 3
Supply temperature construction [˚C]120 °C
Supply voltage [V]230.0 V
UL markNo
Width with cover [mm]540 mm
Width without cover [mm]505 mm

General specifications

Characteristic
Value
Gross weight40 Kilogram
Net weight39 Kilogram
Volume140.138 Liter
Characteristic
Value
EAN/UPC5706560906190
Proposition 65Cancer and Reproductive Harm