
Termix ThermoDual FLS Mini, Type 1, DHW controller name: ECL 310
144H3489
Product Type: Termix ThermoDual FLS Mini, Type 1, 10 bar, 100 °C, ECL 310
144H3489
Product specifications
Characteristic | Value |
|---|---|
| Application type | Fresh water modules |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection direction primary | Bottom |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Cover material | Without |
| Depth with cover [mm] | 335 mm |
| Depth without cover [mm] | 335 mm |
| Description | Thermodual FLS mini |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW circulation | Yes |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Electronic |
| DHW controller name | ECL 310 |
| DHW HEX type | XB06H+-1 40 G3/4" HP |
Characteristic | Value |
|---|---|
| DHW pipe size | Ø18 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Height with cover [mm] | 680 mm |
| Height without cover [mm] | 680 mm |
| HEX DHW brazed/gasketed material | Brazed copper |
| In scope of WEEE | No |
| Material Description | Thermodual FLS mini |
| Pressure nominal primary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Termix ThermoDual FLS Mini |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 1e1d838a-5fc8-4ba2-a496-52df43c8bd8e |
| SCIP dossier product name | Thermodual FLS mini |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 100 °C |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| Width with cover [mm] | 540 mm |
| Width without cover [mm] | 540 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18 Kilogram |
| Net weight | 17 Kilogram |
| Volume | 119.394 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715628007427 |
| Proposition 65 | Cancer and Reproductive Harm |