
Solenoid coil accessories, Cap
018Z0282
Product Type: Accessory, Type designation: Cap IP20, Used for product: Coils with din spade type A, Packing format: Multi pack, Quantity per packing format: 50
018Z0282
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Further information | IP20 |
| Material Description | Accessory Protective Cap IP20 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid coil accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Cap |
| Product Type | Accessory |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances | No |
| Type designation | Cap IP20 |
| Used for product | Coils with din spade type A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.009 Kilogram |
| Net weight | 0.009 Kilogram |
| Volume | 0.093 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423007578 |
| Proposition 65 | Cancer and Reproductive Harm |