Dynamic valves RA-DV
Dynamic Valve RA-DV is a series of pressure independent radiator valves, designed for use in 2-pipe heating systems together with all types ofthermostatic sensors with Danfoss RA coupling.
RA-DV dynamic valves are fitted with a flow limiting device for presetting of the maximum water flow. The valves are available with maximum water flow of 10 - 135 l/h.
RA-DV has a built-in pressure regulator, which keeps the differential pressure at a constant level of 0.1 bar, thus maintaining the set flow.
Features and benefits
- Flow limiting for presetting the maximum water flow
- In-built pressure regulator, keeps differential pressure constant
- RA-DV is supplied with a protective cap and presetting ring in green.
Danfoss Dynamic Valve™: a simple solution to a daily challenge
Danfoss Dynamic Valve™ is an innovative radiator valve with a 2-in-1 valve design. It combines a thermostatic radiator valve and a differential pressure controller for accurate temperature control and automatic hydronic balancing in a single product.
The built-in differential pressure controller eliminates pressure fluctuations in a two-pipe heating system. By using Dynamic Valve™ a perfectly controlled and automatic hydronic balanced heating system is simply established.

For designers
Dynamic Valve™ is good news for everybody involved in designing or specifying of two-pipe heating systems. It has all the advantages of automatic hydronic balancing combined with optimal temperature control.
For installers
By installing the valves you also install automatic balancing at the same time. To commission the system correctly the valves just have to be set to correct maximum flow at each radiator.
For building owners
Dynamic Valve™ is a product typical to use in residential buildings. Many owners, occupants and other users will recognize typical heating problems like noise, uneven heating and high energy bills. The indoor comfort will be greatly increased when Dynamic Valve™ is used.
Features and benefits
A 2-in-1 valve design for temperature control and automatic balancing
Built-in differential pressure controller
Maximum differential pressure 60 kPa
Limitation of maximum flow between 10 – 135 liters per hour
Available in DN 10/15/20
Available in Straight, Angle, Angle UK, Angle left and Angle right models
Available in NF (Norm France) and DIN (Deutsche Industrial Norms) standards
See how the Danfoss Dynamic Valve™ works
Presentation of what is special about this thermostatic radiator valve, how it works and what the benefits are.
Video: