
AFPQ 24, PN 40, 0.5 bar - 1.5 bar, 320 cm²
003G5725
Function: Diff. press. and flow controller
003G5725
Product specifications
Characteristic | Value |
|---|---|
| Actuator diaphragm material | EPDM (Rolling, fibre enforced) |
| Actuator size [cm²] | 320 cm² |
| Application | District heating and cooling |
| Body material | Steel, mat. No. 1.0345, zinc plated |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] [Max] | 250 mm |
| Diameter [mm] [Min] | 150 mm |
| Differential pressure setting [bar] [Max] | 1.50 bar |
| Differential pressure setting [bar] [Min] | 0.50 bar |
| EU RoHS compliance | Out of scope |
| Flow control | Yes |
| Flow limitation | No |
| Flow restrictor diff.pressure - dpb [bar] | 0.50 bar |
| Function | Diff. press. and flow controller |
| Material Description | AFPQ 24 PN40 0,5-1,5/0,5 320cm2 red |
Characteristic | Value |
|---|---|
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 150 °C |
| Media temperature [°C] [Min] | 2 °C |
| Medium alternative | Glycolic water up to 30% |
| Mounting version | Flow |
| Operating pressure [bar] [Max] | 40 bar |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 40 |
| Pressure controller | Differential pressure controller |
| Pressure nominal [bar] | 40 bar |
| Pressure setting range [bar] [Max] | 1.50 bar |
| Pressure setting range [bar] [Min] | 0.50 bar |
| Product group | Actuators - Pressure Flow |
| Product line | District Energy Controls |
| Product Type | AFPQ 24 |
| Setting Type | Adjustable |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 54.3 Gram |
| Net weight | 45.8 Gram |
Characteristic | Value |
|---|---|
| Volume | 191.52 Liter |
| EAN/UPC | 5715162388532 |