Danfoss logo
AI010386453396en_Prod_Icon__5.svg

Impulse tubes, 10 mm, G 1/4, Stainless steel, For product type: AFPQ 2, DN 50

003G1831

Product specifications

Characteristic
Value
China RoHS complianceOut of scope
Connection sizeG 1/4
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]10 mm
EU RoHS complianceYes
For product typeAFPQ 2
For valve sizeDN 50
Characteristic
Value
MaterialStainless steel
Material DescriptionImpulse tubes for AFPQ2 DN50
Permissible mediaDistrict heating/cooling circulation water
Pressure nominal [bar]40 bar
Product groupAccessories - SAC
Product lineDistrict Energy Controls
Product TypeImpulse tubes

General specifications

Characteristic
Value
Gross weight0.47 Kilogram
Net weight0.45 Kilogram
Volume1.76 Liter
Characteristic
Value
EAN/UPC5715255136712
Proposition 65Cancer and Reproductive Harm