
Front Cover V1.60 w/stickers & gasket
089F2111
Front Cover V1.60 w/stickers & gasket
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Heat recovery ventilation
089F2111
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Front Cover V1.60 w/stickers & gasket |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Front Cover V1.60 w/stickers & gasket |
Characteristic | Value |
|---|---|
| Product group | Ventilation Accessories and Spare Parts |
| Product line | Subsystems |
| Product Type | Spare Parts for Danfoss Air Units |
| Usage | V1.60, V1.60-R |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3 Kilogram |
| Net weight | 3 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425239090 |