Danfoss logo
Brazed heat exchanger type XB06L-1-30

Micro Plate heat exchanger, XB06L-1, Number of plates: 70

004H4715

16 bar, Brazing material: CoResist

Product specifications

Characteristic
Value
ApprovalPED
Brazing materialCoResist
China RoHS complianceYes
Connection length 1 [mm]20 mm
Connection length 2 [mm]20 mm
Connection length side 1 [mm]20 mm
Connection length side 2 [mm]20 mm
Connection size 13/4
Connection size 23/4
Connection standardISO 228
Connection type 1G
Connection type 2G
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group2
Horizontal center porthole[mm]45 mm
In scope of WEEENo
Material DescriptionXB06L-1-70_2CN_16_S1_2G3/4
Material Description (Short TeXB06L-1-70_2CN_16_S1_2G3/4
Max working pressure 1 [bar]16 bar
Max working pressure 2 [bar]16 bar
Characteristic
Value
Number Of Passes1
Number of plates70
Packing formatSingle pack
PED categoryArt. 4, par. 3
Plate material no.1.4404
Plate material no.1.4404
Plate patternL
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeXB06L-1
Quantity per packing format1 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]180 °C
Temperature range [°C] [min]-196 °C
Total height without feet [mm]320 mm
Total width [mm]95 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only
Vertical center porthole 1[mm]270 mm
Vertical center porthole 2[mm]270 mm
Vertical center porthole side 1 [mm]270.0 mm
Volume per channel 1 [l]0.038 L
Volume per channel 2 [l]0.038 L

General specifications

Characteristic
Value
Gross weight6.15 Kilogram
Net weight5.85 Kilogram
Volume6.08 Liter
Characteristic
Value
EAN/UPC5702425142093
Proposition 65Cancer and Reproductive Harm