Danfoss logo
XB05-Left

Micro Plate heat exchanger, XB05H-1, Number of plates: 36

079G1445

25 bar, Brazing material: Copper

Product specifications

Characteristic
Value
ApprovalPED
Brazing materialCopper
China RoHS complianceYes
Connection length 1 [mm]20 mm
Connection length 2 [mm]20 mm
Connection length side 1 [mm]20 mm
Connection length side 2 [mm]20 mm
Connection size 13/4
Connection size 23/4
Connection standardISO 228/1
Connection type 1G
Connection type 2G
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group2
Horizontal center porthole[mm]42 mm
In scope of WEEENo
Material DescriptionXB05H-1-36_2Cu_25_S1_2G3/4
Material Description (Short TeXB05H-1-36_2Cu_25_S1_2G3/4
Max working pressure 1 [bar]25 bar
Max working pressure 2 [bar]25 bar
Characteristic
Value
Number Of Passes1
Number of plates36
Packing formatSingle pack
PED categoryArt. 4, par. 3
Plate material no.1.4404
Plate material no.1.4404
Plate patternH
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeXB05H-1
Quantity per packing format1 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]180 °C
Temperature range [°C] [min]-196 °C
Total height without feet [mm]312 mm
Total width [mm]76 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Vertical center porthole 1[mm]278 mm
Vertical center porthole 2[mm]278 mm
Vertical center porthole side 1 [mm]278.0 mm
Volume per channel 1 [l]0.016 L
Volume per channel 2 [l]0.016 L

General specifications

Characteristic
Value
Gross weight2.306 Kilogram
Net weight2.17 Kilogram
Volume3.198 Liter
Characteristic
Value
EAN/UPC5714279859546
Proposition 65Cancer and Reproductive Harm