
Energy meters, Accessories, Main supply 24V for SONO1100
187F8132
Sono 1100
187F8132
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Description | Main supply 24V for SONO1100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For product type | Sono 1100 |
Characteristic | Value |
|---|---|
| Material Description | Main supply 24V for SONO1100 |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | Accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 120 Gram |
| Net weight | 110 Gram |
Characteristic | Value |
|---|---|
| Volume | 1.311 Cubic decimeter |
| EAN/UPC | 5715162503317 |