
Thermostats, DEVIreg Display Connect, Sensor type: Room + Floor, 16 A
140F1162
Temperature - floor [°C]: 4 - 45, Temperature - room [°C]: 4 - 35, Display type: LED, Application: Floor heating
140F1162
Product specifications
Characteristic | Value |
|---|---|
| 2-pole switch | No |
| Ambient temperature [°C] [max] | 35 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Application | Floor heating |
| Ball pressure test temperature [°C] | 75 °C |
| Battery backup | Yes |
| Battery qty | 1 |
| CE mark | Yes |
| Certification company | Intertek SemkoUkrTESTEAC |
| China RoHS compliance | Yes |
| Colour | RAL 9016 |
| Compatible foreign sensor type | Yes |
| Compatible frame system | Yes |
| Contains batteries | No |
| Depth [mm] | 24 mm |
| Description | DEVIreg Display Connect |
| DG Indicator Profile | Not relevant for dangerous goods |
| DIN mounting | No |
| Display (Yes/No) | Yes |
| Display type | LED |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Element IP Class | 21 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frost protection [°C] | 5 °C |
| Height [mm] | 85 mm |
| In scope of WEEE | Yes |
| Indicator type | LED |
| Inductive load | cos φ= 0.3 max 1A |
| Material Description | DEVIreg Display Connect |
| Package depth [mm] | 95 mm |
| Package height [mm] | 80 mm |
| Package width [mm] | 95 mm |
| Pollution degree | 2 |
Characteristic | Value |
|---|---|
| Product description | DEVIreg™ Display Connect |
| Product group | Thermostats |
| Product line | Electric Heating |
| Product Type | DEVIreg Display Connect |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Lead monoxide (PbO, CAS no. 1317-36-8) |
| Regulation type | PWM |
| Relay switch | 1-pole |
| Resistive load max [A] | 16 A |
| SCIP dossier no. | 30f8919e-7b0b-4c31-83a2-cd6841d9b1e6 |
| SCIP dossier product name | DEVIreg Display Connect - Room Thermostat |
| Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
| Sensor type | Room + Floor |
| Software class | A |
| Standby power consumption [W] [Max] | 0.20 W |
| Storage temperature [°C] [Max] | 60 °C |
| Storage temperature [°C] [Min] | -25 °C |
| Supply voltage [V] AC | 230 V |
| Supply voltage [V] AC [max] | 240 V |
| Supply voltage [V] AC [min] | 220 V |
| Temperature - floor [°C] [Max] | 45 °C |
| Temperature - floor [°C] [Min] | 4 °C |
| Temperature - room [°C] [Max] | 35 °C |
| Temperature - room [°C] [Min] | 4 °C |
| Temperature max. limiter [°C] [Max] | 35 °C |
| Temperature max. limiter [°C] [Min] | 5 °C |
| Temperature min. limiter [°C] [Max] | 35 °C |
| Temperature min. limiter [°C] [Min] | 4 °C |
| Terminal cable size max [mm²] | 2 x 2.5 |
| UL mark | No |
| UNSPSC CODE | 41112209 |
| Warranty [Year] | 5 |
| Warranty type | 5-year product warranty |
| Width [mm] | 85.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 204 Gram |
| Net weight | 153 Gram |
| Volume | 0.722 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466250396 |
| Proposition 65 | Cancer and Reproductive Harm |