BOCK, Motor component, Kit
097B80577
Compressors spare parts, Set-motor prot.MP10,DC 24V *EX, Legacy BOCK ID: 80577
097B80577
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-motor prot.MP10,DC 24V *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80577 |
| Material Description | Set-motor prot.MP10,DC 24V *EX |
Characteristic | Value |
|---|---|
| Power supply | 24V DC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Kit |
| voltage of component | 24V DC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 494 Gram |
| Net weight | 494 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162554517 |