BOCK, Connector, Screw
097B51831
Compressors spare parts, Locking screw M24x1,5-LH, Legacy BOCK ID: 51831
097B51831
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HR |
| Contains batteries | No |
| Description | Locking screw M24x1,5-LH |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 51831 |
| Material Description | Locking screw M24x1,5-LH |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 171 Gram |
| Net weight | 171 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892626 |