BOCK, Connector, Valve
097B08540
Compressors spare parts, Set-Solenoid Coil 230V Ac, Legacy BOCK ID: 08540
097B08540
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-Solenoid Coil 230V Ac |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08540 |
Characteristic | Value |
|---|---|
| Material Description | Set-Solenoid Coil 230V Ac |
| Power supply | 230V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 330 Gram |
| Net weight | 300 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162582084 |