BOCK, Motor component, Rotor
097B06095
Compressors spare parts, Rotor 44kW, Legacy BOCK ID: 06095
097B06095
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Rotor 44kW |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06095 |
Characteristic | Value |
|---|---|
| Material Description | Rotor 44kW |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Rotor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30 Kilogram |
| Net weight | 30 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162589311 |