BOCK, Connector, Gasket
097B05368
Compressors spare parts, Seal ring 31x26x2, Legacy BOCK ID: 05368
097B05368
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Seal ring 31x26x2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05368 |
Characteristic | Value |
|---|---|
| Material Description | Seal ring 31x26x2 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 900 Milligram |
| Net weight | 900 Milligram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162591871 |