
Oil Nozzles, OD S, 1.5 gal/h, 5.84 kg/h, 30 °, Solid
030F3128
1.50GAL 30S OD
030F3128
Product specifications
Characteristic | Value |
|---|---|
| Capacity [kg/h] | 5.84 kg/h |
| Capacity [l/h] | 0.00 L/h |
| Capacity [USgal/h] | 1.50 gal/h |
| CE mark | No |
| CEN | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | 1.50GAL 30S OD |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter grade [µm] | 75 |
| Filter type | Sinter |
| LE anti-drip valve | No |
| Material Description | Nozzle 1.50 gph 30° S OD ** |
| Material type | Brass |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Oil Nozzles |
| Product line | Burner Components |
| Product Type | OD S |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
| SCIP dossier no. | a7055499-33bd-49e7-a364-0e169ee15b9d |
| SCIP dossier product name | 30 H F - Nozzle 0.00-6.00 gph |
| Shape | Conical |
| Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
| Spray angle [°] | 30 ° |
| Spray pattern | Solid |
| spray pattern marking | S |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.033 Kilogram |
| Net weight | 0.032 Kilogram |
| Volume | 0.024 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425000720 |
| Proposition 65 | Cancer and Reproductive Harm |