
Coil 24 V AC. OEM
071N2053
Coil 24 V AC. OEM
071N2053
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 70 °C |
| Ambient temperature [°C] [min] | -20 °C |
| CE mark | No |
| China RoHS compliance | Yes |
| Coil consumption [W] | 9 W |
| Coil Current | AC |
| Coil voltage [V] | 24 |
| Contains batteries | No |
| Current type | AC |
| Description | Coil 24 V AC. OEM |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Grade of enclosure | IP40 |
| Material Description | Servicekit 24Vac coil 071N0053 |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Accessories for Burner Components |
| Product line | Burner Components |
| Product Type | Accessories for BFP |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances | No |
| Storage temperature [°C] [Max] | 70 °C |
| Storage temperature [°C] [Min] | -20 °C |
| Supply peak voltage [V] [Max] | 26.4 V |
| Supply peak voltage [V] [Min] | 21.6 V |
| Supply voltage [V] | 24.0 V |
| Supply voltage [V] [Max] | 24.0 V |
| Supply voltage [V] [Min] | 24.0 V |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.068 Kilogram |
| Net weight | 0.061 Kilogram |
| Volume | 0.062 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425080753 |
| Proposition 65 | No significant risk |