
Thermo. operated water valve, AVTA 15, G, 1/2
003N2153
Body material: Stainless steel, Opening configuration: Opens on rising sensor temp., Charge type: Adsorption
003N2153
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACPEDRoHSRoHS ChinaUA |
| Armoring | Yes |
| Body material | Stainless steel |
| Cap. tube length fraction [in] | 90 9/16 in |
| Capillary tube gland Int/Ext | Internal |
| Capillary tube gland size [in] | 1/2 |
| Capillary tube gland standard | ISO 228-1 |
| Capillary tube gland type | G |
| Capillary tube length [mm] | 2300 mm |
| Charge type | Adsorption |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.27.3 |
| Connection Internal/External | Internal |
| Connection size [in] | 1/2 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 2.200 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(b)6(c) |
| Flow direction indicator | Embossed 1-way arrow |
| Further information | Setting scale turned 180° |
| Kv value [m³/h] | 1.900 m³/h |
| Material Description | AVTA 15 Water Reg. Valve 10-80°C M/10 |
| Max. pressure on sensor [bar] | 25 bar |
| Max. pressure on sensor [psig] | 362.6 psig |
| Max. sensor temperature [°C] | 130 °C |
| Max. sensor temperature [°F] | 266.0 °F |
Characteristic | Value |
|---|---|
| Max. test pressure [bar] Pe | 25.0 bar |
| Max. test pressure [psig] | 362.6 psig |
| Max. Working Pressure [bar] | 16.0 bar |
| Max. Working Pressure [psig] | 232 psig |
| Media | Aggressive media |
| Medium temperature range [°C] [max] | 130 °C |
| Medium temperature range [°C] [min] | -25 °C |
| Medium temperature range [°F] [max] | 266 °F |
| Medium temperature range [°F] [min] | -13 °F |
| Opening configuration | Opens on rising sensor temp. |
| Orifice size [mm] | 15.00 mm |
| Orifice size fraction [in] | 3/5 in |
| Packing format | Multi pack |
| Product accessories | Generic accessoriesWater valves accessories |
| Product group | Water regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermo. operated water valve |
| Product Type | AVTA 15 |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | a698bb81-6c39-4d14-a29f-0fc686728af9 |
| SCIP dossier product name | AVTA FJVA |
| Sensor size (Ø x L) [in] | 3/8 x 5 29/32 in |
| Sensor size (Ø x L) [mm] | 9.5 x 150 mm |
| Serviceable | Water valve spare parts |
| Temperature range [°C] [max] | 80 °C |
| Temperature range [°C] [min] | 10 °C |
| Temperature range [°F] [max] | 176 °F |
| Temperature range [°F] [min] | 50 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.555 Kilogram |
| Net weight | 1.245 Kilogram |
| Volume | 4.082 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162695067 |
| Proposition 65 | Cancer and Reproductive Harm |