
Spare part, AKV 15; AKVA 10; AKVA 20; AKVA 15; AKV 20, Armature assembly
068F5047
Product Type: Spare part, Used for product: AKV 15; AKVA 10; AKVA 20; AKVA 15; AKV 20, Type designation: Armature assembly, Repair kit
068F5047
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Out of scope |
| Material Description | Armature set AKVA 10, AKV/AKVA 15 & 20 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Electric valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 160 pc |
| Type designation | Armature assembly |
| Used for product | AKV 15AKV 20AKVA 10AKVA 15AKVA 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.295 Kilogram |
| Net weight | 0.095 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.129 Liter |
| EAN/UPC | 5702428540032 |