
Repair kit, Check valve kit
020-5427
Type designation: Check valve kit, Used for product: OFC 80C; OFC 80B; OFC 80; OFC 80BC, Parts included: Check valve; 2 O-rings and Silicon oil; 3 springs
020-5427
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | Check valve kit for OFC |
| Packing format | Multi pack |
| Parts included | 2 O-rings and Silicon oil3 springsCheck valve |
| Product group | Check valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | a7d4344b-ba97-4b6f-9f6f-78899065c5b4 |
| SCIP dossier product name | OFC |
| Type designation | Check valve kit |
| Used for product | OFC 80OFC 80BOFC 80BCOFC 80C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 830 Gram |
| Net weight | 777 Gram |
| Volume | 3.416 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162378854 |
| Proposition 65 | Cancer and Reproductive Harm |