Danfoss logo
Pic. S45

Micro Plate heat exchanger, MPHE C212L-EZD, Number of plates: 190

021H6164

Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationChiller
ApprovalASCRNEACKRAIAPEDRoHSUAUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionEvaporator
Function noteWith distributor
H1 conn. sizeH3"1/8D
H1 conn. typeSolder connection
H2 conn. sizeH3"1/8D
H2 conn. typeSolder connection
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger C212L-EZD-190(95/47+47)
Max working pressure [psi]653 psi
Characteristic
Value
Max. Working Pressure [bar]45.0 bar
Model no.212
Number of plates190
Packing formatSingle pack
PED categoryIII
Plate material no.AISI 316L
Plate material no.AISI 316L
Plate patternZ
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE C212L-EZD
Q1 conn. size rangeNull
Q1 conn. typeNull
Q2 conn. size rangeNull
Q2 conn. typeNull
Q3 conn. size rangeH1"1/8
Q3 conn. typeSolder connection
Q4 conn. size rangeH2"1/8E
Q4 conn. typeSolder connection
Q5 conn. size rangeH1"1/8
Q5 conn. typeSolder connection
Q6 conn. size rangeH2"1/8E
Q6 conn. typeSolder connection
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR290R404AR407CR410AR444BR448AR449AR450AR452BR454AR454BR454CR455AR507AR513AR515B
Type designationC212L-EZD
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes

General specifications

Characteristic
Value
Gross weight129.95 Kilogram
Net weight129.8 Kilogram
Volume285.606 Liter
Characteristic
Value
EAN/UPC5702424262884
Proposition 65Cancer and Reproductive Harm