Optyma™, HGZ160D_E
115F0554
Segment usage: Medium Back Pressure, Refrigerants: R407C; R404A; R452A; R134a; R513A; R448A; R449A, Compressor power supply [V]: 400/3/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™
115F0554
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 13980 m³/h |
| Applications | MBPHBP |
| China RoHS compliance | Out of scope |
| Compressor power supply [V] | 400/3/50 |
| Condenser type | Q8 |
| Contains batteries | No |
| Description | HGZ160D_E |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | E |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan diameter [mm] | 600 mm |
| Fan power consumption @ 50Hz [W] | 500 W |
| Fan power consumption @ 60Hz [W] | 600 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Frequency [Hz] | 50/60 Hz |
| High value of nominal voltage at 50Hz [V] | 415 V |
| High value of nominal voltage at 60Hz [V] | 460 V |
Characteristic | Value |
|---|---|
| Low value of nominal voltage at 50Hz [V] | 380 V |
| Low value of nominal voltage at 60Hz [V] | 460 V |
| Material Description | OP-COND. UNIT HGZ160D_E (39+HOUSING) |
| Model number | HGZ160D_E |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 1 |
| Number of fans | 2 |
| Phase | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ D39 |
| Receiver volume [L] | 18.0 L |
| Refrigerants | R452AR449AR134aR448AR407CR404AR513A |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| Version | D39 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 252 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 234 Kilogram |