
Optyma™, SC12/12CLXT2
114H7736
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 230/1/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™
Recommended replacement: 114E2641
114H7736
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | EAC |
| China RoHS compliance | Out of scope |
| Compressor model | SC12/12CL |
| Compressor power supply [V] | 230/1/50 |
| Condenser type | BG_7 |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | SC12/12CLXT2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan current @ 50Hz [A] | 0.48 A |
| Fan current @ 60Hz [A] | 0.42 A |
| Fan power consumption @ 50Hz [W] | 70 W |
| Fan power consumption @ 60Hz [W] | 62 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 60Hz [V] | 240 V |
| Length [mm] | 610 mm |
Characteristic | Value |
|---|---|
| Low value of voltage range at 60Hz [V] | 220 V |
| Material Description | SC12/12CLXT2 CONDENS. UNIT |
| Model number | SC12/12CLXT2 |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ T2 |
| REACH Candidate List substances | No |
| Refrigerants | R404AR507A |
| Replacement code | 114E2641 |
| Segment usage | Low Back Pressure |
| Speed Platform | Fixed-speed |
| Technology | Reciprocating |
| Total height [mm] | 350.0 mm |
| Version | T2 |
| Width [mm] | 442.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 43.25 Kilogram |
| Net weight | 43.25 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 143.513 Liter |