Danfoss logo
 LRJM0800UWH000Q&R

Optyma™ Slim, LRJM0800UWH000Q

114N6140

Segment usage: Low Back Pressure, Refrigerants: R404A; R452A; R454C; R448A; R455A; R449A, Compressor power supply [V]: 230/3/60

Product specifications

Characteristic
Value
Air flow @ 60Hz [m³/h]8600 m³/h
ApplicationsLBP
Capacity ControlFixed speed
China RoHS complianceOut of scope
Compressor modelLLZ024T2C
Compressor power supply [V]230/3/60
Condenser typeN8
Connection typeSolder
Contains batteriesNo
CoolselectorFilterActive models
DescriptionLRJM0800UWH000Q
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeQ
EU RoHS complianceOut of scope
FamilyOptyma™ Slim
Fan blade size [mm]450.000 mm
Fan cowl/grill typeGrill
Fan current @ 60Hz [A]1.80 A
Fan diameter [mm]450 mm
Fan power consumption @ 60Hz [W]860 W
Fan power supply [V/Ph/Hz]230/1/60
Fan voltage @ 60Hz (max) [V] [Max]240 V
Fan voltage @ 60Hz (max) [V] [Min]200 V
Frequency [Hz]60 Hz
High value of nominal voltage at 60Hz [V]230 V
HMBP Cooling capacity range [kW] (R513A/R134a)Not available for this condition / refrigerant
Characteristic
Value
In scope of WEEENo
LBP Cooling capacity [kW] (R452A)5.48 kW
LBP Cooling capacity range [kW] (R452A)3.6 to 7.2 kW
Liquid line connection [in]5/8 in
Low value of voltage range at 60Hz [V]200 V
Material DescriptionLRJM0800UWH000Q LLZ024T2C
MBP Cooling capacity [kW] (R449A)12.47 kW
MBP Cooling capacity range [kW] (R22)Not available for this condition / refrigerant
MBP Cooling capacity range [kW] (R449A)8.3 to 17 kW
Model numberLRJM0800UWH000Q
No. of phases (compressor)3
No. of phases (fan)1
Number of fans2
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product namePackage unit
Product TypeOptyma™ Slim WH
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Receiver volume [L]14.0 L
RefrigerantsR404AR448AR449AR452AR454CR455A
Segment usageLow Back Pressure
Speed PlatformFixed-speed
Suction connection size [in]1-1/8 in
VersionDescriptionWH : WG + suction accumulator for LBP models

General specifications

Characteristic
Value
Gross weight190 Kilogram
Net weight175 Kilogram
Volume743.522 Liter
Characteristic
Value
EAN/UPC5715255122159
Proposition 65Cancer and Reproductive Harm