LPE
SDE16820N
Evaporator Low Prof 168/6Mm 220V60Hz Ele
SDE16820N
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Evaporator Low Prof 168/6Mm 220V60Hz Ele |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Evaporator |
Characteristic | Value |
|---|---|
| Material Description | EVAPORATOR LOW PROF 168/6mm 220V60HZ ELE |
| Product group | Evaporators |
| Product line | Condensing Units |
| Product name | Low Profile |
| Product Type | LPE |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18.9 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 18 Kilogram |